SICK Sensor Intelligence
FLOWSIC500
Product configuration
Hardware
Parameterization
Accessories
Customer Data
Product type key
FL5
1
A
1
X
1
XX
Send Request
Ultrasonic gas flow meter
FLOWSIC500
Reset all
FL500HW
Meter type:
1
gas meter
2
gas meter with integrated EVC (pTZ)
3
gas meter with integrated T-compensation (TZ)
6
replacement gas meter
7
replacement gas meter with integrated EVC (pTZ)
8
replacement gas meter with integrated T-compensation (TZ)
Meter size:
1
DN50 | 2''
2
DN80 | 3''
3
DN100 | 4''
D
DN150 | 6''
X
Gas meter replacement only
Flange-to-flange dimension:
A
150mm | 5.91''
B
171mm | 6.71''
E
241mm | 9.49''
G
300mm | 11.81''
L
450mm | 17.72''
X
Gas meter replacement only
Pressure rating / flange standard:
01
PN16 (EN 1092-1)
02
Class 150 (ASME B16.5)
03
PN16 (GOST 12815-80)
04
PN16 (GOST 33259-2015)
Sealing surface:
A
Flat face; smooth finish
B
Raised face; smooth finish
C
Form A; DIN EN 1092-1
D
Form B1; DIN EN 1092-1
E
GOST V1 Series 2
F
GOST V1 Series 1
G
Version B - Series 1
H
Version B - Series 2
X
Gas meter replacement only
Connection p-sensor:
1
plug NPT 1/4''
2
plug G1/4''
3
compression fitting 1/4''
4
compression fitting D6
X
Gas meter replacement only
Connection T-sensor:
A
None
E
2x G 1/2'' plug
X
Gas meter replacement only
Flow direction:
A
left - right
B
right - left
Max. flow rate Qmax:
A
65 m³/h | 2,295 ft³/h
B
100 m³/h | 3,530 ft³/h
C
160 m³/h | 5,650 ft³/h
D
250 m³/h | 8,830 ft³/h
E
400 m³/h | 14,100 ft³/h
F
650 m³/h | 23,000 ft³/h
G
1000 m³/h | 35,300 ft³/h
Measuring span:
1
01: 50
2
01:100
3
01:160
4
01:200
9
01:250
Sensors for volume correction:
A
without
B
T sensor extern
C
T sensor intern
D
p&T sensors extern
E
p&T sensors intern
Gas and ambient temperature:
1
-25°C … +60°C | -13°F… + 140°F
3
-40°C … +70°C | -43°F… + 158°F
Pressure range p-sensor:
A
not applicable
B
absolute 0,8… 5,2 bar | 12… 75 psi
C
absolute 2,0… 10,0 bar | 29… 145 psi
D
absolute 4,0… 20,0 bar | 58… 290 psi
E
absolute 0,8… 20,0 bar | 12… 290 psi
F
relative 0 ... 4,0 bar | 0 ... 58 psi
G
relative 0 ... 10,0 bar | 0 ... 145 psi
H
relative 0 ... 25,0 bar | 0 ... 362 psi
Power supply:
B
external with 3 months backup
C
battery packs (≥ 5 years)
D
autarkic (2,5 years) with integrated Power Supply RS485
Conformity:
2
PED
3
MID, PED
6
PED, China
7
PED, Ukraine
9
PED, TR CU
EX certification:
2
ATEX Zone 1 / IEC-Ex Zone 1, Group IIC
3
CSA Class 1 Div 1, Group CD
4
CSA Class 1 Div 2, Group ABCD
Outputs:
F
Pulse LF + Status (galvanically isolated)
G
Pulse HF + Status (galvanically isolated)
H
Encoder + Pulse LF (galvanically isolated)
I
RS 485-Module - external battery powered
J
RS 485-Module - external line powered
K
Encoder + Pulse HF (not galvanically isolated)
L
2 x Pulse LF (galvanically isolated)
M
RS 485-Module - external line powered + Pulse HF
N
RS 485-Module - external line powered + Pulse NF
Material:
1
aluminium
1
aluminium
Certificate:
A
3.1 certificate
A
3.1 certificate
Surface treatment:
1
shot-peened | SICK standard
1
shot-peened | SICK standard
Meter testing:
0
Factory-testing
1
LP flow calibration (for applications up to 4 barg)
2
HP flow calibration (for applications 1...20 barg)
3
Factory-testing + LP flow verification
4
Factory-testing + HP flow verification
5
LP flow calibration + HP flow verification
6
HP flow calibration + LP flow verification
Next tab
Warning
Type key not complete
Warning
Cancel
OK